Catalog navigation
CAD model selection
Part Number
C8-SE010
Rod Type
Single Piston Rod
Cylinder Type
Single Acting
Bore Size
8
Stroke Type
Standard Stroke
Custom Stroke
Stroke
10
25
50
End Mount Nut
None
Front End Mount Nut - (ANA-40B)
Rear End Mount Nut - (ANA-40B)
Front and Rear End Mount Nut - (ANA-40B x2)
Piston Rod Nut
None
Front Piston Rod Nut - (ANA-8/10)
Rod Accessory
None
Rod Clevis - (FE-4)
Spherical Rod End - (FER-4)
Flange Accessory
None
Front Flange - (EN-10)
Rear Flange - (EN-10)
Front and Rear Flange - (EN-10 x2)
Foot Mount
None
Front Foot - (EN-10)
Rear Foot - (EN-10)
Front and Rear Foot - (EN-10 x2)
Rear Hinge Accessory
None
Rear Hinge - (AF-10)
Position Sensor
N/A
Sensor Bracket
N/A
Brand
Automationstore, LLC®
Climax™ Pneumatics
Dynamax Pneumatics®
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.