Catalog navigation
CAD model selection
Part Number
CXJ032A02M025BAC
Series
ISO 15552 Tie Rod Cylinder
ISO 15552 Profile Tube Cylinder
Bore
32 mm
Rod End Type
Single Rod
ThroughRod
Port Position-Head End
Position 1
Position 2
Position 3
Position 4
Port Position-Cap End
Position 1
Position 2
Position 3
Position 4
Stroke Type
Standard Stroke
Custom Stroke
Stroke
25
40
50
80
100
125
180
200
250
300
320
400
500
Front or Rear Stud
None
Front Stud - (MX1-032)
Rear Stud - (MX1-032)
Front & Rear Stud - (MX1-032 x2)
Front or Rear Flange
None
Front Flange - (MF-032)
Rear Flange - (MF-032)
Front & Rear Flange - (MF-032 x2)
Foot Mount
None
Front Foot Mount - (MS1-032)
Rear Foot Mount - (MS1-032)
Front & Rear Foot Mt - (MS1-032 x2)
Front End Accessories
None
Piston Rod Clevis - (FEC10X125)
Piston Rod Swivel Mt - (FES10X125)
Spherical Rod End - (FER10X125)
Front End Add'l Accessories
N/A
Trunnion Mount
None
Central Trunnion - (MT4-032)
Adjustable Trunnion - (MT4A-032)
Head Detachable Trunnion - (MT6-032)
Cap Detachable Trunnion - (MT6-032)
Trunnion Position
mm
Cap End Accessories
None
Wide Rear Clevis - (MP2-032)
Narrow Rear Clevis - (MP2N-032)
Rear Eye - (MP4-032)
Swivel Rear Eye - (MP4S-032)
Cap End Add'l Accessories
N/A
Through Rod End Accessories
N/A
Through Rod End Add'l Acessory
N/A
Position Sensor
None
Reed Switch, Hard-wired - (UL-21R-03 x2)
Reed Switch, M8 Quick disconnect - (UL-21R-QC8 x2)
NPN Current Sinking, Hard-wired - (UL-21N-03 x2)
NPN Current Sinking, M8 Quick disconnect - (UL-21N-QC8 x2)
PNP Current Sourcing, Hard-wired - (UL-21P-03 x2)
PNP Current Sourcing, M8 Quick disconnect - (UL-21P-QC8 x2)
Position Sensor Bracket
N/A
Brand
Automationstore, LLC®
Climax™ Pneumatics
Dynamax Pneumatics®
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.